??
CAD모델 다운로드
CAD모델 선택
사용 가능한 제품: 1
BALLUFF BAE SC-XA-T03-01
HELP_VARIABLE
Company
Balluff
Description
Communication Adapters and Signal Converters
Bill of material
BALLUFF BAE SC-XA-T03-01
VERF
Availability
Available
BC
Order code
BAE0131
TC
Product identifier
BAE SC-XA-T03-01
PX
Product view
46793_00
TECH
Tech. Details
Tech. Detail
ICON
W
Weight
0.027 Kg
TRAFFIC
Customs number
85365019
WEBINC
Product group
DESCRIPT
Description
Function = Timer on/off delay, Switching amplifier up to 150 mA, Operating voltage Ub = 10...30 VDC, Digital inputs = PNP, Connection = Connector, M12x1, Connection for sensor = M12x1-Female, 4-pin, Housing material = PBT PA, Dimension = Ø 20 x 60 mm, Ambient temperature = 0...60 °C, IP rating = IP67, Approval/Conformity = CE, UKCA, WEEE
CAE
MultiCAE (EPlan, Zuken, Siemens and other CAE formats)
미리보기
3D
치수도
2D
미리보기가 더 이상 부품 구성을 나타내지 않습니다..새 미리보기를 생성해야합니다..
암호